Adam's wishlist

by akw

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
RGB LED Strip - 60 LED/m - 5m
Retired COM-10260
59.95 1   
Cannot be ordered at this time.
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
Battery Holder - 1xAA (PTH)
In stock PRT-07949
2.2 4   
Coin Cell Battery Holder - 12mm (PTH)
Out of stock PRT-07948
3.2 2   
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
3.2 2   
Coin Cell Battery Holder - 24.5mm (PTH)
Retired PRT-08863
1.9 2   
Cannot be ordered at this time.
Product Sketch T-Shirt - Large
Retired SWG-09244
12.95 1   
Cannot be ordered at this time.
SparkFun Resistor Chart Sticker
In stock SWG-10108
1.8 1   
uLog - The Lil'est Logger
Retired WIG-09228
19.95 1   
Cannot be ordered at this time.
Toy Tires - Basic
Retired ROB-00423
19.8 4   
Cannot be ordered at this time.
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
Voltage Regulator - Adjustable
Out of stock COM-00527
2.1 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
Banana to Test Probe Cables
Retired CAB-00505
3.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Illuminated LED Eye Loupe
Retired TOL-09329
4.95 1   
Cannot be ordered at this time.
Barcode Scanner USB
Retired SEN-09166
99.95 1   
Cannot be ordered at this time.
SparkFun OBD-II UART
In stock WIG-09555
56.95 1   
OBD-II to DB9 Cable
In stock CAB-10087
10.95 1   
Load Sensor - 50kg (Generic)
In stock SEN-10245
4.5 1   
Bluetooth Modem - BlueSMiRF Gold (Old-School)
Retired WRL-00582
49.95 1   
Cannot be ordered at this time.
SparkFun RS232 Shifter - SMD
In stock PRT-00449
17.5 1   
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
Angle Bracket - 4-40
In stock PRT-10228
11 20   
MakerBeam
Retired PRT-10540
129.95 1   
Cannot be ordered at this time.
SparkFun Projects Case - Clear
Retired WIG-08632
11.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface - Infrared
Retired SEN-11610
49.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
2.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Actobotics Kit - ActoBitty 2
Retired ROB-13047
29.95 1   
Cannot be ordered at this time.
Total: 687.35