Hacking tools and Techniques

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Logic Analyzer
Retired TOL-08938
749.75 5   
Cannot be ordered at this time.
IC Hook Test Leads
In stock CAB-00501
80.6
You save:
8.9 (10%)
10   
IC Hook with Pigtail
In stock CAB-09741
44.6
You save:
4.9 (10%)
10   
Magnetic Card Blank - Low Coercivity
In stock SEN-08675
17.2
You save:
1.8 (9%)
20   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
44.6
You save:
4.9 (10%)
10   
RF Link Transmitter - 434MHz
In stock WRL-10534
35.6
You save:
3.9 (10%)
10   
Magnetic Card Reader/Writer
Retired SEN-08634
239.9 2   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
4.95 1   
555 Timer
In stock COM-09273
17.2
You save:
1.8 (9%)
20   
Mini Photocell
In stock SEN-09088
27
You save:
3 (10%)
20   
Trimpot 10K with Knob
In stock COM-09806
17.2
You save:
1.8 (9%)
20   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
2.5 5   
Cannot be ordered at this time.
Break Away Headers - Machine Pin
In stock PRT-00117
26.6
You save:
2.9 (10%)
10   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
80.6
You save:
8.9 (10%)
10   
Magnetic Card Reader
22 available SEN-11096
224.75 5   
RFID Starter Kit - Retail
Retired RTL-09875
359.6
You save:
39.9 (10%)
10   
Cannot be ordered at this time.
RFID Button - 16mm (125kHz)
In stock SEN-09417
35.6
You save:
3.9 (10%)
10   
ProtoBoard - Square 1" Single Sided
Out of stock PRT-08808
27
You save:
3 (10%)
20   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
8.2
You save:
0.8 (9%)
20   
Capacitor Ceramic 0.1uF
In stock COM-08375
4.6
You save:
0.4 (8%)
20   
Total: 2048.05