clevermiles

by eejit

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
FEZ Panda II
Retired DEV-10749
799 20   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
799 20   
Cannot be ordered at this time.
Flash Memory - microSD 1GB
Retired COM-08163
139 20   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
42 20   
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Triple Axis Accelerometer Breakout - MMA7361
Retired SEN-09652
239 20   
Cannot be ordered at this time.
SparkFun OBD-II UART
In stock WIG-09555
1082
You save:
57 (5%)
20   
Total: 3126.95