by neokio
Product | Subtotal | Qty | |
---|---|---|---|
Car Horn - 12V (pair)
COM-10966 |
5.95 |
1
Cannot be ordered at this time. |
|
Programming Interactivity - 2nd Edition
BOK-11123 |
33.95 |
1
Cannot be ordered at this time. |
|
Electronic Sensor Circuits & Projects
BOK-11133 |
12.95 |
1
Cannot be ordered at this time. |
|
Electronic Formulas, Symbols & Circuits
BOK-11134 |
12.95 |
1
Cannot be ordered at this time. |
|
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
KIT-11042 |
7.95 |
1
Cannot be ordered at this time. |
|
Solid State Relay - 8A
COM-10636 |
24.75 |
5
Cannot be ordered at this time. |
|
Rotary Encoder - Illuminated (RGB)
COM-10982 |
4.95 |
1
Cannot be ordered at this time. |
|
Circular LED Bargraphs - Red
COM-10595 |
9.95 |
1
Cannot be ordered at this time. |
|
Silver Metal Knob - 14x24mm
COM-10001 |
1.6 | 1 | |
Rotary Encoder
COM-09117 |
4.5 | 1 | |
Clear Plastic Knob
COM-10597 |
1.05 | 1 | |
Rotary DIP Switch - 16 Position
COM-10064 |
2.95 |
1
Cannot be ordered at this time. |
|
LED Tactile Button - Blue
COM-10443 |
2.25 | 1 | |
LED Tactile Button Breakout
BOB-10467 |
1.6 | 1 | |
LED Tactile Button- White
COM-10439 |
2.25 | 1 | |
Temperature Sensor - Waterproof (DS18B20)
SEN-11050 |
10.95 | 1 | |
Multimeter Probes - Tweezers
TOL-11060 |
5.5 |
1
Cannot be ordered at this time. |
|
Alligator Test Leads - Multicolored 10 Pack
PRT-11037 |
2.95 |
1
Cannot be ordered at this time. |
|
Digital Temperature Sensor Breakout - TMP102
SEN-09418 |
3.95 |
1
Cannot be ordered at this time. |
|
Humidity and Temperature Sensor - RHT03
SEN-10167 |
9.95 |
1
Cannot be ordered at this time. |
|
Banana to IC Hook Cables
CAB-00506 |
5.5 | 1 | |
IC Hook to IC Hook Cables
CAB-00502 |
3.95 |
1
Cannot be ordered at this time. |
|
Banana to Alligator Coax Cable
CAB-00508 |
5.5 | 1 | |
Jumper Wires Premium 12" M/F Pack of 10
PRT-09385 |
4.95 | 1 | |
Banana to Test Probe Cables - Shrouded
CAB-11033 |
2.95 |
1
Cannot be ordered at this time. |
|
USB Digital Multimeter - Auto-Ranging (RS232 output)
TOL-10892 |
59.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Classic
PRT-00112 |
10.95 | 1 | |
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
5.5 | 10 | |
Clear Breadboard - Retail
RTL-10430 |
13.9 |
2
Cannot be ordered at this time. |
|
Arduino and Breadboard Holder
DEV-10059 |
3.95 |
1
Cannot be ordered at this time. |
|
Jumper Wire Kit - 140pcs
PRT-00124 |
13 | 2 | |
Audio Jack 3.5mm
PRT-08032 |
4.8 | 3 | |
Non-Invasive Current Sensor - 30A
SEN-11005 |
32.85 | 3 | |
Mini Pushbutton Switch
COM-00097 |
4.5 | 10 | |
Barometric Pressure Sensor - BMP085 Breakout
SEN-09694 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for Arduino (Old Stock)
KIT-10173 |
79.95 |
1
Cannot be ordered at this time. |
|
ProtoScrewShield
DEV-09729 |
19.5 |
1
Cannot be ordered at this time. |
|
Brass Sponge with Base
TOL-08965 |
10.95 |
1
Cannot be ordered at this time. |
|
Solder - 1/4lb Spool (0.032") Special Blend
TOL-10243 |
26.95 | 1 | |
Arduino Ethernet Shield
DEV-09026 |
45.95 |
1
Cannot be ordered at this time. |
|
Third Hand
TOL-09317 |
10.95 | 1 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Wire Wrap Wire - Black (30 AWG)
PRT-08031 |
8.95 |
1
Cannot be ordered at this time. |
|
Solder Tip Tinner and Cleaner
TOL-08966 |
13.95 |
1
Cannot be ordered at this time. |
|
Monocle Magnifier - Illuminated
TOL-09316 |
10.95 | 1 | |
Solder Wick #2 25ft. - TechSpray
TOL-08775 |
32.5 | 1 | |
Hemostats - Straight
TOL-00071 |
2.95 |
1
Cannot be ordered at this time. |
|
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
Hobby Knife
TOL-09200 |
3.5 | 1 | |
SparkFun Mini Screwdriver
TOL-09146 |
1.05 | 1 | |
Liquid Flux Pen - Water Soluble
TOL-08967 |
4.95 |
1
Cannot be ordered at this time. |
|
Solder Vacuum
TOL-00082 |
3.95 |
1
Cannot be ordered at this time. |
|
Wire Strippers 30AWG
TOL-08696 |
4.95 |
1
Cannot be ordered at this time. |
|
Diagonal Cutters
TOL-08794 |
2.75 | 1 | |
Needle Nose Pliers
TOL-08793 |
3.5 | 1 | |
Soldering Tip - Hakko - Chisel (T18-D16)
TOL-10720 |
7.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Getting Started with Arduino
BOK-09301 |
10.95 |
1
Cannot be ordered at this time. |
|
Getting Started in Electronics
BOK-10764 |
19.95 |
1
Cannot be ordered at this time. |
|
Getting Started with Processing
BOK-10078 |
19.95 |
1
Cannot be ordered at this time. |
|
Arduino Cookbook - Second Edition
BOK-11170 |
37.95 |
1
Cannot be ordered at this time. |
|
Passive PoE Cable Set
CAB-10759 |
11.9 | 2 | |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
Benchtop Power Board Kit
KIT-09774 |
19.95 |
1
Cannot be ordered at this time. |
|
Heat Shrink Kit
PRT-09353 |
8.95 | 1 | |
Heat Shrink - Black 5' x 1/4"
PRT-08830 |
1.95 |
1
Cannot be ordered at this time. |
|
12V Solenoid Valve - 3/4"
ROB-10456 |
17.9 | 2 | |
Liquid Pump - 350GPH (12v)
ROB-10455 |
16.5 | 1 | |
Weather Meters
SEN-08942 |
76.95 |
1
Cannot be ordered at this time. |
|
Practical Arduino
BOK-09613 |
39.95 |
1
Cannot be ordered at this time. |
|
Load Sensor - 50kg (Generic)
SEN-10245 |
4.5 | 1 | |
PIR Motion Sensor
SEN-08630 |
9.95 |
1
Cannot be ordered at this time. |
|
Photo Interrupter - GP1A57HRJ00F
SEN-09299 |
19.75 | 5 | |
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
BOB-09322 |
4.8 | 3 | |
Piezo Vibration Sensor - Large
SEN-09196 |
16.5 | 3 | |
SoftPot Membrane Potentiometer - 100mm
SEN-08607 |
6.95 |
1
Cannot be ordered at this time. |
|
Mini Photocell
SEN-09088 |
8 | 5 | |
Hobby Knife Replacement Blades
TOL-10325 |
1.95 |
1
Cannot be ordered at this time. |
|
Polymorph - 250g
TOL-10950 |
9.95 |
1
Cannot be ordered at this time. |
|
Soldering Station Variable Temperature 50W
TOL-10707 |
44.95 |
1
Cannot be ordered at this time. |
|
Relay SPDT Sealed
COM-00100 |
10.5 | 5 | |
Analog Panel Meter - 0 to 5 VDC
TOL-10285 |
5.5 | 1 | |
SparkFun Beginner Parts Kit
KIT-10003 |
19.95 |
1
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
Laser Card Module - Red
COM-00594 |
13.9 |
2
Cannot be ordered at this time. |
|
Total: 1188.7 |