by mbrown9412
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Serial Controlled Motor Driver
ROB-09571 |
59.9 |
2
Cannot be ordered at this time. |
|
Rover 5 Robot Platform
ROB-10336 |
67.95 |
1
Cannot be ordered at this time. |
|
GPS Receiver - LS20031 5Hz (66 Channel)
GPS-08975 |
37.48
You save: 37.47 (50%) |
1
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Compass Module - HMC6352
SEN-07915 |
34.95 |
1
Cannot be ordered at this time. |
|
ProtoScrewShield
DEV-09729 |
19.5 |
1
Cannot be ordered at this time. |
|
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Hook-up Wire - Yellow (22 AWG)
PRT-08024 |
2.95 | 1 | |
Hook-up Wire - Gray (22 AWG)
PRT-08025 |
2.95 | 1 | |
Hook-up Wire - White (22 AWG)
PRT-08026 |
2.75 | 1 | |
Hook-up Wire - Brown (22 AWG)
PRT-08027 |
3.5 | 1 | |
Ribbon Cable - 6 wire (3ft)
CAB-10648 |
0.75 |
1
Cannot be ordered at this time. |
|
Ribbon Cable - 10 wire (3ft)
CAB-10649 |
1.05 | 1 | |
SparkFun Simon Says - Through-Hole Soldering Kit
KIT-10547 |
57.9 | 2 | |
FTDI Basic Breakout - 5V
DEV-10008 |
9.95 |
1
Cannot be ordered at this time. |
|
Sugru - 12 Pack (Mixed Colors)
TOL-10787 |
17.95 |
1
Cannot be ordered at this time. |
|
Total: 353.03 |