Arduino parts

by Member #312218

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
USB Female Type B Connector
In stock PRT-00139
1.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
Danger Shield
Retired DEV-10570
29.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
19.95 1   
Cannot be ordered at this time.
EL Sequencer
Retired COM-09203
24.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
SparkFun Mic Preamp
Retired PRT-08872
2.95 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
2.1 2   
SparkFun LiPoly Fast Charger - 5V Input
Retired PRT-08293
19.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
49.9 2   
Cannot be ordered at this time.
XBee Pro 60mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08710
37.95 1   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
8.95 1   
2.4GHz Duck Antenna RP-SMA - Large
28 available WRL-00558
10.95 1   
Fio v3 - ATmega32U4
Retired DEV-11017
34.95 1   
Cannot be ordered at this time.
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Total: 365.1