Exponent Starter

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
33.9 2   
Arduino Mega 2560 R3
In stock DEV-11061
96.8 2   
USB Mini-B Cable - 6 Foot
Retired CAB-00598
7.8 4   
Cannot be ordered at this time.
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA - Large
26 available WRL-00558
21.9 2   
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
17.9 2   
XBee Explorer USB
Retired WRL-08687
49.9 2   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
7 2   
XBee Explorer Regulated
Retired WRL-09132
6.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
4.6 4   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
39.8 4   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
21.66
You save:
40.24 (65%)
2   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
19.9 2   
Header - 6-pin Male (SMD, 0.1", Right Angle)
Out of stock PRT-09015
1.05 1   
Total: 375.06