ECN Project

Favorited Favorite 0

TLEN 5830 Project, Martin.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
68.85 3   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Voltage Regulator - 3.3V
In stock COM-00526
8.4 4   
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
2.2 4   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2 4   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
23.8 4   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
22 4   
9V to Barrel Jack Adapter
In stock PRT-09518
14 4   
Break Away Headers - Straight
In stock PRT-00116
7 4   
2mm 10pin XBee Socket
In stock PRT-08272
9.2 8   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
6.4 4   
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
9V Alkaline Battery
In stock PRT-10218
9 4   
Breakout Board for XBee Module
In stock BOB-08276
14 4   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
2 20   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
6 20   
Arduino and Breadboard Holder
Retired DEV-10059
15.8 4   
Cannot be ordered at this time.
Arduino Uno SMD
Retired DEV-10356
99.8 4   
Cannot be ordered at this time.
XBee Shield
Retired WRL-09976
59.8 4   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
12 16   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
12 16   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
4.2 4   
Total: 429.4