EGR 486 - Lean Device

by Time4PlanB

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Explorer Dongle
Retired WRL-09819
49.9 2   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
4.2 2   
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
41 2   
Arduino Fio
In stock DEV-10116
21.66
You save:
40.24 (65%)
2   
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
79.8 4   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
9 4   
Break Away Male Headers - Right Angle
In stock PRT-00553
6.75 3   
DC Barrel Power Jack/Connector
In stock PRT-00119
3 2   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
2.1 2   
JST Jumper 2 Wire Assembly
In stock PRT-09914
2.1 2   
Female Headers
In stock PRT-00115
5.25 3   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
19.9 2   
Cannot be ordered at this time.
Mini Power Switch - SPDT
In stock COM-00102
3.2 2   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
5.85 3   
Total: 253.71