3d printer

by kurt_ek

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
6" Digital Calipers
In stock TOL-10997
33 2   
Tweezers - Straight (ESD Safe)
32 available TOL-10603
9 2   
Tweezers - Curved (ESD Safe)
Only 11 left! TOL-10602
9 2   
Long Nosed Pliers
Retired TOL-10392
7.9 2   
Cannot be ordered at this time.
Non-Contact Infrared Thermometer
Retired TOL-10830
53.92
You save:
5.98 (10%)
2   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
9.9 2   
Cannot be ordered at this time.
BigTime Watch Kit
Retired KIT-10870
39.9 2   
Cannot be ordered at this time.
Total: 162.62