Product | Subtotal | Qty | |
---|---|---|---|
Triple-Axis Digital-Output Gyro ITG-3200 Breakout
SEN-09801 |
19.95 |
1
Cannot be ordered at this time. |
|
Triple Axis Accelerometer Breakout - BMA180
SEN-09723 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
SEN-10530 |
14.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 3.3V
COM-00526 |
25.2 | 12 | |
GPS Receiver - LS20031 5Hz (66 Channel)
GPS-08975 |
37.48
You save: 37.47 (50%) |
1
Cannot be ordered at this time. |
|
Barometric Pressure Sensor - BMP085 Breakout
SEN-09694 |
19.95 |
1
Cannot be ordered at this time. |
|
AttoPilot Voltage and Current Sense Breakout - 180A
SEN-10644 |
119.7 |
6
Cannot be ordered at this time. |
|
STK500 Compatible USB Programmer
PGM-08702 |
47.95 |
1
Cannot be ordered at this time. |
|
Quad-band Cellular Antenna SMA
CEL-08347 |
10.95 | 1 | |
GE864 Breakout Board
CEL-09296 |
139.95 |
1
Cannot be ordered at this time. |
|
SparkFun XMega100 Breakout
BOB-09546 |
24.95 |
1
Cannot be ordered at this time. |
|
ZIF Socket 40-Pin 0.6"
PRT-09176 |
3.95 |
1
Cannot be ordered at this time. |
|
Total: 494.93 |