Tinkerlab

by frix

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RFID USB Reader
In stock SEN-09963
27.95 1   
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
RFID Button - 16mm (125kHz)
In stock SEN-09417
22.5 5   
LIDAR Lite
Retired SEN-13167
89.95 1   
Cannot be ordered at this time.
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
16.95 1   
Total: 419.75