Digi Gateway

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ConnectPort X2
Retired WRL-10569
109.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Hook-up Wire - Gray (22 AWG)
In stock PRT-08025
2.95 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2 4   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Total: 154.1