touch-plant

by ysanto

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
27.5 5   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
29.85 3   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
23.85 3   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
87.6 8   
Blower - Squirrel Cage (12V)
In stock COM-11270
22.5 3   
XBee 2mW PCB Antenna - Series 2 (ZigBee Mesh)
Retired WRL-11217
233.55 9   
Cannot be ordered at this time.
SPDT Slide Switch
In stock COM-09609
5.7 6   
Infrared Emitters and Detectors
Retired SEN-00241
9.75 5   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
4.5 3   
Trimpot 10K
Retired COM-00104
2.85 3   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
18.4 16   
Total: 491