AISS Weather Balloon

by REDACTED-GDPR

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XTend 900 1W RPSMA - 40 Mile Range
Retired WRL-09411
389.9 2   
Cannot be ordered at this time.
Breadboard Power Supply Stick 5V/3.3V
Retired PRT-09319
29.9 2   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
2.1 2   
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
38.85 3   
Cannot be ordered at this time.
High Altitude Sensing Board
Retired SEN-09944
99.95 1   
Cannot be ordered at this time.
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
SparkFun USB to Serial Breakout - FT232RL
Retired BOB-00718
14.95 1   
Cannot be ordered at this time.
Interface Cable for EM408 - 1 Foot
Retired GPS-09129
3.8
You save:
8 (68%)
4   
Cannot be ordered at this time.
DigiXTend Modem Breakout
Retired BOB-09596
3.9 2   
Cannot be ordered at this time.
Total: 597.25