Pace Clock (x1)

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 3.3V
In stock COM-00526
1.95 1   
2mm 10pin XBee Socket
In stock PRT-08272
2 2   
2mm 10pin XBee Header
In stock PRT-10112
1.9 2   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
Breakout Board for XBee Module
In stock BOB-08276
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.5 1   
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
1.95 1   
Cannot be ordered at this time.
2x5 Pin Shrouded Header
In stock PRT-08506
6 4   
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
0.95 1   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
2 4   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
9.95 1   
Wall Adapter Power Supply - 5V DC 1A
Out of stock TOL-08269
5.95 1   
Cannot be ordered at this time.
SparkFun LiPoly Fast Charger - 5V Input
Only 3 left! PRT-08293
19.95 1   
Rocker Switch - SPST (round)
In stock COM-11138
0.5 1   
Shift Register 8-Bit High-Power - TPIC6B595
In stock COM-00734
9 4   
DC Barrel Jack - Panel Mount
In stock PRT-10785
3.95 1   
Momentary Button - Small Red Panel Mount
Retired COM-09807
5 10   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
IR Control Kit Retail
Retired RTL-10783
9.95 1   
Cannot be ordered at this time.
XBee Pro 60mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08690
29.95 1   
Cannot be ordered at this time.
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
7-Segment Display - 6.5" (Red)
In stock COM-08530
59.8 4   
Total: 225.6


Start a project on
Hackster.io
with this stuff