E-textiles Combo

by D-o-m-i-n-i-k

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Needle Set
In stock TOL-10405
2.1 1   
LilyPad Beginner's Kit
Retired KIT-10354
49.95 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
LilyPad TechStyles Kit
Retired DEV-10609
14.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
5.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Total: 129.85