FabMoney

by openp2pdesign

Favorited Favorite 0

(possible) components for the FabMoney project.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
59.9 2   
Cannot be ordered at this time.
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
14 4   
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
RFID Reader Breakout
Retired SEN-08423
1.9 2   
Cannot be ordered at this time.
Concave Button - Red
Out of stock COM-09336
2.75 1   
Concave Button - Green
In stock COM-09341
2.75 1   
LED Tactile Button - Green
In stock COM-10440
2.25 1   
LED Tactile Button - Red
In stock COM-10442
2.25 1   
LED Tactile Button Breakout
In stock BOB-10467
1.6 1   
Total: 105.35