Bme

by Member #316303

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
FTDI Basic Breakout - 3.3V
Retired DEV-10009
9.95 1   
Cannot be ordered at this time.
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
Total: 68.8