If I only had the money...

by Jed Savage

Favorited Favorite 0

Going to chip away at this list slowly...

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Encoder - Illuminated (RGB, right-angle)
Retired COM-10984
3.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Missile Switch Cover - Carbon Fiber
Retired COM-11059
1.95 1   
Cannot be ordered at this time.
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Toggle Switch
In stock COM-09276
2.1 1   
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
Crystal 10MHz
Retired COM-00535
0.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
Crystal 20MHz
Retired COM-00534
0.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
9.95 1   
Cannot be ordered at this time.
Color LCD - Breakout Board
Retired LCD-11062
34.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 20mA
Retired TOL-10286
4.95 1   
Cannot be ordered at this time.
5-Way Tactile Switch Breakout
Retired BOB-11160
5.95 1   
Cannot be ordered at this time.
LED Tactile Button - Blue
In stock COM-10443
2.25 1   
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
Hakko FX888 Soldering Station
Retired TOL-10553
99.95 1   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
0.55 1   
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
0.55 1   
Cannot be ordered at this time.
USB Oscilloscope - MSO-19
Retired TOL-09263
269.95 1   
Cannot be ordered at this time.
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-09876
24.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Anode (25 pack)
Retired COM-10818
21.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - RGB Backlight 5V
23 available LCD-10862
18.5 1   
SparkFun Breadboard Power Supply USB - 5V/3.3V
Retired PRT-08376
13.5 1   
Cannot be ordered at this time.
Total: 620.45