WYSS list

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
5 50   
Mini Photocell
In stock SEN-09088
76
You save:
4 (5%)
50   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
Mux Shield
Retired DEV-09832
24.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
8.4 8   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
2.45 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
13 2   
Total: 145.75