Product | Subtotal | Qty | |
---|---|---|---|
Standoff - Metal (4-40; 3/8"; 10 pack)
PRT-10739 |
3.56
You save: 0.39 (10%) |
1
Cannot be ordered at this time. |
|
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
PRT-10463 |
4.5 | 1 | |
Standoffs Plastic - (4-40; 3/4"; 10 pack)
PRT-10462 |
4.5 | 1 | |
Standoffs Plastic (4-40; 3/8"; 10 pack)
PRT-10461 |
3.5 | 1 | |
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
4.5 | 1 | |
Jumper Wires Premium 12" M/M Pack of 10
PRT-09387 |
4.95 | 1 | |
Jumper Wires Premium 12" M/F Pack of 10
PRT-09385 |
4.95 | 1 | |
ADH8066 Evaluation Board
CEL-10741 |
49.95 |
1
Cannot be ordered at this time. |
|
ADH8066 GSM Module
CEL-10138 |
49.95 |
1
Cannot be ordered at this time. |
|
ADH8066 SMD Connector
PRT-10139 |
8.85 |
3
Cannot be ordered at this time. |
|
Interface Cable SMA to U.FL - 100mm
WRL-09145 |
5.5 | 1 | |
mbed - LPC11U24 (Cortex-M0)
DEV-11045 |
44.95 |
1
Cannot be ordered at this time. |
|
Total: 189.66 |