Auto Water Circulation Pump

by UNTEngineer

Favorited Favorite 0

Normally a hot water circulation pump requires a switch to activate the pump, but instead this project will allow the pump to activate via motion when a person approaches the water faucet.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RF Link Transmitter - 434MHz
21 available WRL-10534
5.5 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
25.9 2   
Cannot be ordered at this time.
NCP1400-5V Step-Up Breakout
Retired PRT-08999
11.9 2   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
ePIR
Retired SEN-09587
23.9 2   
Cannot be ordered at this time.
ATMEGA8U2 Breakout
Retired DEV-10277
39.9 2   
Cannot be ordered at this time.
SparkFun Opto-isolator Breakout
In stock BOB-09118
11 2   
Solid State Relay - 8A
Retired COM-10636
9.9 2   
Cannot be ordered at this time.
Total: 134.5