by LoveMHz
Product | Subtotal | Qty | |
---|---|---|---|
Break Away Headers - Straight
PRT-00116 |
14 | 8 | |
Female Headers
PRT-00115 |
17.5 | 10 | |
LED Mixed Bag - 5mm
COM-09881 |
6.9
You save: 4.6 (40%) |
1
Cannot be ordered at this time. |
|
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
5.5 | 10 | |
Logic Level Converter
BOB-08745 |
7.5 |
5
Cannot be ordered at this time. |
|
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Wire Wrap Wire - Red (30 AWG)
PRT-08030 |
8.95 |
1
Cannot be ordered at this time. |
|
Wire Wrap Wire - Black (30 AWG)
PRT-08031 |
8.95 |
1
Cannot be ordered at this time. |
|
SparkFun microSD Transflash Breakout
BOB-00544 |
5.5 | 1 | |
SparkFun Tri-Axis Gyro Breakout - L3G4200D
SEN-10612 |
49.95 |
1
Cannot be ordered at this time. |
|
Flash Memory - microSD 1GB
COM-08163 |
6.95 |
1
Cannot be ordered at this time. |
|
SparkFun Shift Register Breakout - 74HC595
BOB-10680 |
18 | 4 | |
LED - RGB Clear Common Cathode
COM-00105 |
9 | 4 | |
SparkFun Project Case - Black
WIG-08601 |
9.95 |
1
Cannot be ordered at this time. |
|
RS232 Converter SMD - MAX3232
COM-00589 |
2.1 | 1 | |
555 Timer
COM-09273 |
1.9 |
2
Cannot be ordered at this time. |
|
Analog to Digital Converter - MCP3002
COM-08636 |
2.5 | 1 | |
USB LiPoly Charger - Single Cell
PRT-10161 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Solder - 20' Sample (0.020") Special Blend
TOL-10240 |
10.95 |
1
Cannot be ordered at this time. |
|
SparkFun Bluetooth Modem - BlueSMiRF HID
WRL-10938 |
24.95 |
1
Cannot be ordered at this time. |
|
Bluetooth USB Module Mini
WRL-09434 |
2.74
You save: 8.21 (75%) |
1
Cannot be ordered at this time. |
|
3-Axis MEMS Accelerometer - MMA8452Q
COM-10953 |
11.8 | 4 | |
Programmable Oscillator - 16kHz to 133MHz
COM-09089 |
5.9 |
2
Cannot be ordered at this time. |
|
DataFlash 16Mbit AT45DB161D
COM-00301 |
5.9 |
2
Cannot be ordered at this time. |
|
SparkFun SOIC to DIP Adapter - 8-Pin
BOB-00494 |
8.85 |
3
Cannot be ordered at this time. |
|
Solder Vacuum
TOL-00082 |
3.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
9.95 |
1
Cannot be ordered at this time. |
|
Triple Axis Accelerometer Breakout - BMA180
SEN-09723 |
29.95 |
1
Cannot be ordered at this time. |
|
Pro Micro - 3.3V/8MHz
DEV-10999 |
19.95 |
1
Cannot be ordered at this time. |
|
Super Capacitor - 10F/2.5V
COM-00746 |
24.75 | 5 | |
Alligator Test Leads - Multicolored 10 Pack
PRT-11037 |
2.95 |
1
Cannot be ordered at this time. |
|
Bluetooth SMD Module - RN-42-HID
WRL-10823 |
15 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
Solar Cell Small - 0.45W
PRT-07845 |
15.95 |
1
Cannot be ordered at this time. |
|
TL431 - Voltage Reference
COM-11078 |
5 |
10
Cannot be ordered at this time. |
|
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
SEN-11028 |
32.5 |
1
Cannot be ordered at this time. |
|
Total: 455.09 |