TapTab RFID

by Member #319044

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Tag - 125kHz (retail pack of 5)
Retired RTL-10436
9.95 1   
Cannot be ordered at this time.
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
3.5 1   
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-09875
39.95 1   
Cannot be ordered at this time.
SparkFun RFID USB Reader
Only 1 left! SEN-09963
27.95 1   
RFID Reader Olimex MOD
Retired SEN-08856
40.95 1   
Cannot be ordered at this time.
Total: 152.75