RFID e Balancas

by AlexSantos

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Oscilloscope - MSO-19
Retired TOL-09263
269.95 1   
Cannot be ordered at this time.
Crystal Kit
Retired COM-09994
4.95 1   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
2.25 5   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
2.25 5   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2.5 5   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
LED - RGB Diffused Common Anode
In stock COM-10821
2.25 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
LED - Super Bright Green
In stock COM-08285
5.25 5   
LED - Super Bright Red
In stock COM-00528
5.25 5   
LED - Super Bright Yellow
In stock COM-00530
5.25 5   
LED - Ultraviolet
In stock COM-08662
5.25 5   
N-Channel MOSFET 60V 30A
Retired COM-10213
6.25 5   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
6.25 5   
Serial/Analog Mux/Demux - 74HC4052
Retired COM-09907
4.75 5   
Cannot be ordered at this time.
TL431 - Voltage Reference
Retired COM-11078
2.5 5   
Cannot be ordered at this time.
RFID Reader - RedBee Experimenters Kit (125 kHz)
Retired SEN-10074
99.95 1   
Cannot be ordered at this time.
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
Total: 491.45