1er Taller Arduino

by st3al

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
1.1 2   
Diode Small Signal - 1N4148
In stock COM-08588
0.5 2   
Toy DC Motor with Leads
Retired ROB-09608
0.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
0.5 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
0.5 1   
Cannot be ordered at this time.
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Total: 80.1