×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

ARDUINO

by BLTSANDWICH1

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
0.95 1   
Electret Microphone
In stock COM-08635
0.95 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
0.95 1   
Mini Photocell
In stock SEN-09088
1.5 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.5 1   
Tilt Sensor - AT407
In stock SEN-10289
1.95 1   
Infrared Emitters and Detectors
In stock SEN-00241
1.95 1   
Thermistor 10K
In stock SEN-00250
0.75 1   
Alcohol Gas Sensor - MQ-3
In stock SEN-08880
4.95 1   
Carbon Monoxide Sensor - MQ-7
In stock SEN-09403
4.95 1   
Force Sensitive Resistor - Square
In stock SEN-09376
11.25 1   
HotPot Membrane Potentiometer - 50mm
Retired SEN-09091
9.95 1   
Cannot be ordered at this time.
Flex Sensor 4.5"
In stock SEN-08606
15.95 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
26 available SEN-08958
14.95 1   
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Total: 91.4