in Car RGB

by jchalo99

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RGB LED Strip - 30 LED/m - 5m
Retired COM-10262
69.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
3.75 3   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
4.2 4   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Silver Metal Knob - 14x24mm
In stock COM-10001
1.6 1   
Black Metal Knob - 14x24mm
In stock COM-10002
4.8 3   
5-Way Selector Switch
Retired COM-10541
2.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
Total: 126.9