Product | Subtotal | Qty | |
---|---|---|---|
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
SEN-08959 |
13.95 |
1
Cannot be ordered at this time. |
|
Infrared Proximity Sensor - Sharp GP2Y0A21YK
SEN-00242 |
14.95 | 1 | |
Non-Invasive Current Sensor - 30A
SEN-10341 |
7.95 |
1
Cannot be ordered at this time. |
|
Non-Invasive Current Sensor - 30A
SEN-11005 |
10.95 | 1 | |
TLC 5940 - PWM Driver
COM-10136 |
5.95 |
1
Cannot be ordered at this time. |
|
RJ45 8-Pin Connector
PRT-00643 |
1.6 | 1 | |
Jumper Wires Premium 12" M/F Pack of 10
PRT-09385 |
4.95 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
Basic 16x2 Character LCD - RGB Backlight 5V
LCD-10862 |
18.5 | 1 | |
Total: 89.75 |