RFID Combo

by D-o-m-i-n-i-k

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Reader ID-2 (125 kHz)
Retired SEN-08709
45.9 2   
Cannot be ordered at this time.
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-09875
39.95 1   
Cannot be ordered at this time.
SparkFun RFID USB Reader
Only 2 left! SEN-09963
27.95 1   
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
27.5 5   
RFID Button - 16mm (125kHz)
In stock SEN-09417
22.5 5   
RFID Tag - 125kHz
Retired COM-10169
9.75 5   
Cannot be ordered at this time.
RFID Module - SM130 MIFAREĀ® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
Total: 228.45