Product | Subtotal | Qty | |
---|---|---|---|
USB Logic Analyzer
TOL-08938 |
149.95 |
1
Cannot be ordered at this time. |
|
6" Digital Calipers
TOL-10997 |
16.5 | 1 | |
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
4.5 | 1 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
4.5 | 1 | |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
SparkFun Beginner Parts Kit
KIT-10003 |
19.95 |
1
Cannot be ordered at this time. |
|
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
Zip-Tie Assortment
PRT-10328 |
3.95 |
1
Cannot be ordered at this time. |
|
MicroRax - Small Kit
PRT-10809 |
119.95 |
1
Cannot be ordered at this time. |
|
SparkFun Hoodie - Large
SWG-08339 |
24.95 |
1
Cannot be ordered at this time. |
|
Servo - Large
ROB-09064 |
25.9 |
2
Cannot be ordered at this time. |
|
Ball Caster Metal - 3/8"
ROB-08909 |
2.95 |
1
Cannot be ordered at this time. |
|
Long Nosed Pliers
TOL-10392 |
3.95 |
1
Cannot be ordered at this time. |
|
Third Hand
TOL-09317 |
10.95 | 1 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
Total: 448.5 |