deployBot

by todd

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
71.4 12   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
83.4 12   
Cannot be ordered at this time.
SparkFun Solid State Relay Kit
Retired KIT-10684
227.4
You save:
12 (5%)
12   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
XBee 2mW U.FL Connection - Series 2 (ZigBee Mesh)
Retired WRL-10417
347.4 12   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
59.4 12   
2.4GHz Duck Antenna RP-SMA - Large
29 available WRL-00558
131.4 12   
Audio Jack Modem for iPhone and Android
Retired DEV-10331
11.95 1   
Cannot be ordered at this time.
Total: 957.3