by Merlin_83
Product | Subtotal | Qty | |
---|---|---|---|
7027 "BuckToot" LED Driver Module
COM-09642 |
27.9 |
2
Cannot be ordered at this time. |
|
RGB LED Strip - 60 LED/m - 1m
COM-10259 |
12.95 |
1
Cannot be ordered at this time. |
|
Digital PWM Motor Speed Controller - 50A
ROB-09668 |
59.95 |
1
Cannot be ordered at this time. |
|
EL Wire - Blue 3m
COM-10195 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Inverter - 12v
COM-10469 |
14.95 |
1
Cannot be ordered at this time. |
|
5V DC to DC Step Up - 2xAA
PRT-08249 |
11.95 |
1
Cannot be ordered at this time. |
|
Battery Holder 3xAA with Cover and Switch - Bare Wire
PRT-10891 |
2.1 | 1 | |
SparkFun Inventor's Kit for Arduino
KIT-11227 |
84.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Classic
PRT-00112 |
21.9 | 2 | |
TuxCase - Arduino Enclosure
PRT-11667 |
24.95 |
1
Cannot be ordered at this time. |
|
Qtechknow ArduSensor Learning Kit
KIT-11470 |
54.95 |
1
Cannot be ordered at this time. |
|
MP3 Player Shield - Retail
RTL-10779 |
41.95 |
1
Cannot be ordered at this time. |
|
Arduino Cookbook - Second Edition
BOK-11170 |
37.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Modular (White)
PRT-11658 |
3.95 |
1
Cannot be ordered at this time. |
|
Flexible Coolant Pipe - 1ft (1/2" - OVERSIZED)
TOL-12029 |
5.95 |
1
Cannot be ordered at this time. |
|
Panavise Jr. - Vacuum Base
TOL-10410 |
35.5 |
1
Cannot be ordered at this time. |
|
SparkFun Third Hand Parts
TOL-12033 |
2.45 | 1 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Make: Electronics
BOK-09600 |
34.95 |
1
Cannot be ordered at this time. |
|
Electrical Engineering 101 - (3rd Edition)
BOK-09458 |
39.95 |
1
Cannot be ordered at this time. |
|
Timer, OpAmp & Optoelectronic Circuits & Projects
BOK-11131 |
12.95 |
1
Cannot be ordered at this time. |
|
SparkFun Geiger Counter
SEN-11345 |
149.95 |
1
Cannot be ordered at this time. |
|
IC Hook with Pigtail
CAB-09741 |
5.5 | 1 | |
Banana to IC Hook Cables
CAB-00506 |
5.5 | 1 | |
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
TOL-11702 |
127.5 |
1
Cannot be ordered at this time. |
|
Total: 837.05 |