Product | Subtotal | Qty | |
---|---|---|---|
Trimpot 10K Ohm with Knob
COM-09806 |
25
You save: 1.25 (5%) |
25 | |
LED - RGB Clear Common Anode
COM-10820 |
22.5 | 10 | |
LED - Infrared 850nm (25 pack)
COM-09854 |
9.25 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
41.5
You save: 2.25 (5%) |
25 | |
Female Headers
PRT-00115 |
41.5
You save: 2.25 (5%) |
25 | |
Break Away Male Headers - Right Angle
PRT-00553 |
53.5
You save: 2.75 (5%) |
25 | |
Audio Jack Modem for iPhone and Android
DEV-10331 |
11.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
54.75 | 5 | |
Pro Micro - 5V/16MHz
DEV-11098 |
99.75 |
5
Cannot be ordered at this time. |
|
Arduino Uno SMD
DEV-10356 |
124.75 |
5
Cannot be ordered at this time. |
|
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
33.9 | 2 | |
FTDI Basic Breakout - 5V
DEV-10008 |
19.9 |
2
Cannot be ordered at this time. |
|
mbed - LPC1768 (Cortex-M3)
DEV-09564 |
58.95 |
1
Cannot be ordered at this time. |
|
mbed - LPC11U24 (Cortex-M0)
DEV-11045 |
44.95 |
1
Cannot be ordered at this time. |
|
Mini Pushbutton Switch
COM-00097 |
10.75
You save: 0.5 (4%) |
25 | |
XBee Explorer Regulated
WRL-09132 |
13.9 |
2
Cannot be ordered at this time. |
|
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
WRL-10414 |
91.8 |
4
Cannot be ordered at this time. |
|
Breakout Board for XBee Module
BOB-08276 |
28 | 8 | |
2mm 10pin XBee Socket
PRT-08272 |
18.4 | 16 | |
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 | |
Total: 814.95 |