Netdubot

by Stefan Thoolen

Favorited Favorite 0

This is a list of parts required to build the Netdubot.

The list lacks: - A female-female jumper wire to short the 5V and Vin pins (so the LiPo also powers the motors) - Wires to connect the DC motors to the board

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Stackable Header Kit
In stock PRT-10007
3.5 2   
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
19.95 1   
Cannot be ordered at this time.
Netduino
Retired DEV-10107
34.95 1   
Cannot be ordered at this time.
SparkFun LiPower Shield
Retired DEV-10711
29.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Wheel 32x7mm
Retired ROB-08901
6.95 1   
Cannot be ordered at this time.
Ardubot Bare PCB
Retired ROB-10185
14.95 1   
Cannot be ordered at this time.
Ball Caster Metal - 3/8"
Retired ROB-08909
2.95 1   
Cannot be ordered at this time.
Micro Metal Gearmotor 30:1
Retired ROB-08911
31.9 2   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Micro Metal Gearmotor Bracket Extended
Retired ROB-08896
3.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.3 1   
LED - Basic Red 3mm
In stock COM-00533
0.45 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
0.5 1   
Total: 181.65