Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
Serial Enabled 20x4 LCD - Black on Green 5V
LCD-09568 |
29.95 |
1
Cannot be ordered at this time. |
|
Shift Register 8-Bit - 74HC595
COM-00733 |
7.5 |
5
Cannot be ordered at this time. |
|
Voltage Regulator - 3.3V
COM-00526 |
6.3 | 3 | |
LED - RGB Clear Common Cathode
COM-00105 |
2.25 | 1 | |
DIP Sockets Solder Tail - 24-Pin 0.6"
PRT-09095 |
1 |
2
Cannot be ordered at this time. |
|
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
9V Snap Connector
PRT-00091 |
1.75 | 1 | |
9V Battery Holder
PRT-10512 |
3.5 | 1 | |
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
4.5 | 1 | |
7-Segment Display - 4-Digit (Kelly Green)
COM-09482 |
2.45 |
1
Cannot be ordered at this time. |
|
Mini Pushbutton Switch
COM-00097 |
2.25 | 5 | |
IC Hook with Pigtail
CAB-09741 |
5.5 | 1 | |
Breadboard - Mini Self-Adhesive White (Sale)
PRT-07916 |
5.9 |
2
Cannot be ordered at this time. |
|
Rocker Switch - Medium
COM-10727 |
1.5 |
3
Cannot be ordered at this time. |
|
CAT 6 Cable - 1ft
CAB-08918 |
1.95 |
1
Cannot be ordered at this time. |
|
Passive PoE Cable Set
CAB-10759 |
5.95 | 1 | |
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 | |
7-Segment Display - 4-Digit (Red)
COM-09483 |
2.45 | 1 | |
Relay SPDT Sealed
COM-00100 |
8.4 | 4 | |
Netduino Mini
DEV-10248 |
29.95 |
1
Cannot be ordered at this time. |
|
FTDI Cable 5V VCC-3.3V I/O
DEV-09717 |
19.5 | 1 | |
PICAXE 08M2 Microcontroller (8 pin)
COM-10803 |
3.5 | 1 | |
Total: 164 |