Cue Ball Bot

Favorited Favorite 0

Blitz Project Notes 3 wheels - no rubber = plastic wheels :P 3 gear motors LiPo boosted to 5V@600mA

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wheel 32x7mm
Retired ROB-08901
13.9 2   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
5 2   
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
14.95 1   
Cannot be ordered at this time.
Mini Metal Gearmotor 24:1
Retired ROB-08913
20.85 3   
Cannot be ordered at this time.
ProtoBoard - Round 2"
Retired PRT-08810
8.85 3   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
3 4   
Bluetooth Modem - BlueSMiRF Silver
Retired WRL-10269
39.95 1   
Cannot be ordered at this time.
Total: 106.5