Open IT Lab June/July wishlist

by Jeremy Bicha

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Safety Glasses
Out of stock SWG-11046
49.5 10   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Diagonal Cutters
In stock TOL-08794
5.5 2   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
27.5 10   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
687.5
You save:
36.25 (5%)
25   
Bright Bunny Kit
Retired KIT-10708
24.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
674.25 15   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino (Old Stock)
Retired KIT-10173
79.95 1   
Cannot be ordered at this time.
Total: 1570.95