by AdamB
Product | Subtotal | Qty | |
---|---|---|---|
Hemostats - Straight
TOL-00071 |
2.95 |
1
Cannot be ordered at this time. |
|
Wall Adapter Power Supply - 12VDC 600mA
TOL-09442 |
5.95 |
1
Cannot be ordered at this time. |
|
Wire Wrap Wire - Red (30 AWG)
PRT-08030 |
8.95 |
1
Cannot be ordered at this time. |
|
Monocle Magnifier - Illuminated
TOL-09316 |
10.95 | 1 | |
Mini Power Switch - SPDT
COM-00102 |
1.6 | 1 | |
Hemostats - Curved
TOL-08555 |
3.95 |
1
Cannot be ordered at this time. |
|
UAV V3 Development Platform
GPS-09980 |
84.95 |
1
Cannot be ordered at this time. |
|
ProtoBoard - Diprotodon (USB+Mix)
PRT-08723 |
59.85 |
3
Cannot be ordered at this time. |
|
Wire Strippers 30AWG
TOL-08696 |
4.95 |
1
Cannot be ordered at this time. |
|
ProtoBoard - Round 4"
PRT-08813 |
17.85 |
3
Cannot be ordered at this time. |
|
Lithium Ion Battery - 2000mAh
PRT-08483 |
25.9 |
2
Cannot be ordered at this time. |
|
Wire Wrap Wire - Blue (30 AWG)
PRT-08187 |
8.95 |
1
Cannot be ordered at this time. |
|
Wall Adapter Power Supply - 5V DC 1A
TOL-08269 |
11.9 |
2
Cannot be ordered at this time. |
|
Soldering Station Variable Temperature 70W - Analog
TOL-00084 |
79.95 |
1
Cannot be ordered at this time. |
|
Hot-air Rework Station with Soldering Iron HR906
TOL-00076 |
174.95 |
1
Cannot be ordered at this time. |
|
ProtoBoard - Round 2" SMD Single Sided
PRT-08816 |
0.95 |
1
Cannot be ordered at this time. |
|
ProtoBoard - Round 1"
PRT-08809 |
2.95 |
1
Cannot be ordered at this time. |
|
ProtoBoard - Round 2"
PRT-08810 |
2.95 |
1
Cannot be ordered at this time. |
|
ProtoBoard - Square 1" Double Sided
PRT-08814 |
2.5 |
1
Cannot be ordered at this time. |
|
Keypad - Sealed Membrane Switches
COM-08871 |
16.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
9.95 |
1
Cannot be ordered at this time. |
|
ProtoBoard - Koala (USB+PTH)
PRT-08722 |
19.95 |
1
Cannot be ordered at this time. |
|
ProtoBoard - Hex Shape
PRT-08885 |
78 |
40
Cannot be ordered at this time. |
|
ProtoBoard - Rectangle Wired 3"
PRT-08812 |
9 |
2
Cannot be ordered at this time. |
|
ProtoBoard - Square Shape
PRT-08886 |
10.5 |
21
Cannot be ordered at this time. |
|
ProtoBoard - Triangle Shape
PRT-08887 |
75 |
50
Cannot be ordered at this time. |
|
TQFP80 Breakout Board 0.5mm Pitch
PRT-08877 |
3.95 |
1
Cannot be ordered at this time. |
|
ProtoBoard TQFP80 0.65mm Pitch
PRT-08878 |
3.95 |
1
Cannot be ordered at this time. |
|
Graphic OLED Color Display 128x128 - Carrier Board
LCD-09676 |
119.9 |
2
Cannot be ordered at this time. |
|
Keypad - Sealed Membrane Switches - 14 Pin Connector
COM-08973 |
0.95 |
1
Cannot be ordered at this time. |
|
Graphic OLED Display - 0.96" White
LCD-10133 |
14.95 |
1
Cannot be ordered at this time. |
|
Graphic LCD 84x48 - Nokia 5110
LCD-10168 |
8.95 |
1
Cannot be ordered at this time. |
|
SparkFun MOSFET Power Control Kit
COM-10256 |
3.95 |
1
Cannot be ordered at this time. |
|
RGB LED Strip - 32 LED/m Addressable - 1m
COM-10312 |
89.9 |
2
Cannot be ordered at this time. |
|
E-Paper 10x2 Character Display
LCD-10150 |
24.95 |
1
Cannot be ordered at this time. |
|
Arduino Uno SMD
DEV-10356 |
24.95 |
1
Cannot be ordered at this time. |
|
Laser Card Module - Red
COM-00594 |
6.95 |
1
Cannot be ordered at this time. |
|
SparkFun RF Transceiver Breakout - RFM22B-S2 (434 MHz)
WRL-10154 |
19.9 |
2
Cannot be ordered at this time. |
|
MPR121 Capacitive Touch Keypad
SEN-10250 |
19.95 |
1
Cannot be ordered at this time. |
|
Wheel Encoder Set
ROB-09209 |
39.95 |
1
Cannot be ordered at this time. |
|
Rover 5 Robot Platform
ROB-10336 |
67.95 |
1
Cannot be ordered at this time. |
|
Thermal Printer
COM-10438 |
79.9
You save: 20 (20%) |
2
Cannot be ordered at this time. |
|
Vacuum Pump - 12V
ROB-10398 |
18.95 | 1 | |
SparkFun Lab Coat - Large
SWG-09790 |
24.95 |
1
Cannot be ordered at this time. |
|
Electronic Snippers
TOL-10447 |
14.03
You save: 2.47 (15%) |
1
Cannot be ordered at this time. |
|
Servo - Generic High Torque Continuous Rotation (Standard Size)
ROB-09347 |
14.95 | 1 | |
RFID Reader - RedBee Experimenters Kit (125 kHz)
SEN-10074 |
199.9 |
2
Cannot be ordered at this time. |
|
Bluetooth DIP Module - Roving Networks
WRL-10144 |
59.95 |
1
Cannot be ordered at this time. |
|
LED - RGB Clear Common Cathode (100 pack)
COM-09985 |
59.95 |
1
Cannot be ordered at this time. |
|
LED - RGB Diffused Common Cathode (100 pack)
COM-10017 |
59.95 |
1
Cannot be ordered at this time. |
|
XBee Explorer USB
WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
|
Ethernet Pro
DEV-10536 |
54.95 |
1
Cannot be ordered at this time. |
|
GainSpan WiFi Breakout
WRL-10505 |
69.95 |
1
Cannot be ordered at this time. |
|
SparkFun Music Instrument Shield
DEV-10587 |
37.5 | 1 | |
DSO Quad - Pocket-Sized Digital Oscilloscope
TOL-10388 |
189.95 |
1
Cannot be ordered at this time. |
|
EasyVR - Voice Recognition Module
COM-10685 |
173.85 |
3
Cannot be ordered at this time. |
|
Electrode - Self-Adhesive (pair)
COM-10513 |
4.95 |
1
Cannot be ordered at this time. |
|
SparkFun RFID Evaluation Shield - 13.56MHz
DEV-10406 |
5.58
You save: 8.37 (60%) |
1
Cannot be ordered at this time. |
|
RFID Module - SM130 MIFARE® (13.56 MHz)
SEN-10126 |
29.95 |
1
Cannot be ordered at this time. |
|
RFID Tag - Laundry MIFARE Classic® 1K (13.56 MHz)
SEN-10131 |
3.83
You save: 0.67 (15%) |
1
Cannot be ordered at this time. |
|
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
SEN-10128 |
3.5 | 1 | |
RFID Tag - ABS Token MIFARE Classic® 1K (13.56 MHz)
SEN-10127 |
3.5 | 1 | |
SparkFun Bar Graph Breakout Kit
DEV-10936 |
19.95 |
1
Cannot be ordered at this time. |
|
Robot Builder's Bonanza
BOK-10895 |
22.95 |
1
Cannot be ordered at this time. |
|
FEZ Panda II
DEV-10749 |
39.95 |
1
Cannot be ordered at this time. |
|
EasyVR Shield - Voice Recognition Shield
COM-10963 |
49.95 |
1
Cannot be ordered at this time. |
|
Pro Micro - 5V/16MHz
DEV-10998 |
24.95 |
1
Cannot be ordered at this time. |
|
IR Control Kit Retail
RTL-10783 |
19.9 |
2
Cannot be ordered at this time. |
|
Sugru - 12 Pack (Mixed Colors)
TOL-10787 |
17.95 |
1
Cannot be ordered at this time. |
|
i-Racer
ROB-11162 |
59.9 |
2
Cannot be ordered at this time. |
|
Mux Shield II
DEV-11723 |
26.95 | 1 | |
MiP Robotic Platform - Black/Silver
ROB-13026 |
99.95 |
1
Cannot be ordered at this time. |
|
Photoluminescent Panel - 3x5"
COM-11552 |
3.9 |
2
Cannot be ordered at this time. |
|
Flexible Speaker and Amplifier - 13x18cm
COM-12793 |
34.95 |
1
Cannot be ordered at this time. |
|
Total: 2739.64 |