50 mini kits

by Dia

Favorited Favorite 0

Tiny demo kits. Extras are to compensate for common part failures or defects.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad LED Blue (5pcs)
Retired DEV-10045
7.9 2   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
7.9 2   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
7.9 2   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
104
You save:
5.2 (5%)
52   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
236.38
You save:
25.97 (10%)
53   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
LilyPad LED Pink (5pcs)
Retired DEV-10962
3.95 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
7.9 2   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
7.9 2   
Cannot be ordered at this time.
Total: 435.33