SIK replacements

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
4 40   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
11.6
You save:
0.4 (3%)
40   
LED - Basic Yellow 3mm
In stock COM-00532
4.5 10   
LED - Basic Red 3mm
In stock COM-00533
4.5 10   
Diode Small Signal - 1N4148
In stock COM-08588
2.5 10   
Trimpot 10K Ohm with Knob
In stock COM-09806
5.25 5   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
4.9 2   
Total: 37.25