Product | Subtotal | Qty | |
---|---|---|---|
Crystal 16MHz
COM-00536 |
4.2 | 4 | |
DIP Sockets Solder Tail - 28-Pin 0.3"
PRT-07942 |
0.96
You save: 2.84 (75%) |
4
Cannot be ordered at this time. |
|
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
19.5 | 3 | |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
4.2 | 4 | |
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
4.5 | 1 | |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
5 | 10 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Voltage Regulator - 5V
COM-00107 |
4.2 | 4 | |
Capacitor Ceramic 0.1uF
COM-08375 |
3 | 10 | |
DIP Sockets Solder Tail - 8-Pin
PRT-07937 |
2.2 | 4 | |
9V to Barrel Jack Adapter
PRT-09518 |
7 | 2 | |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
14 | 4 | |
Battery Holder - 4xAA Square
PRT-00552 |
4.2 | 2 | |
Capacitor Ceramic 22pF
COM-08571 |
3 | 10 | |
LED - Assorted (20 pack)
COM-12062 |
7.9 | 2 | |
Total: 109.36 |