Eng-

by IST

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Olimex In Circuit Serial Programming Cable
Retired DEV-00611
1.95 1   
Cannot be ordered at this time.
Quad-band Wired Cellular Antenna SMA
In stock CEL-00290
12.95 1   
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
8.95 1   
Quad-band Cellular Antenna SMA
In stock CEL-08347
10.95 1   
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Blue
Retired COM-09933
2.95 1   
Cannot be ordered at this time.
Open Logic Sniffer - Probe Cable Kit
Retired TOL-10086
9.95 1   
Cannot be ordered at this time.
SparkFun Serial DB9 Breakout
Retired BOB-08552
0.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
Dual/Quad Power Amplifier - STA540
24 available COM-09557
11 2   
Serial Multiplexer Breakout - TS3A5017
Retired BOB-08970
4.95 1   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
ShiftBrite
Retired COM-10075
4.95 1   
Cannot be ordered at this time.
SparkFun 3.3V Step-Up Breakout - NCP1402
Retired PRT-10967
6.5 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - RS-485
In stock BOB-10124
11.95 1   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
ePIR
Retired SEN-09587
11.95 1   
Cannot be ordered at this time.
SparkFun Voice Recorder Breakout - ISD1932
Retired BOB-10653
19.95 1   
Cannot be ordered at this time.
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
16.95 1   
Cannot be ordered at this time.
Serial Servo Controller
Retired ROB-08897
17.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Terminal Development Board - LPC2106
Retired DEV-00260
49.95 1   
Cannot be ordered at this time.
SparkFun USB to RS-485 Converter
Only 6 left! BOB-09822
21.5 1   
SparkFun USB to Serial Breakout - FT232RL
Retired BOB-00718
14.95 1   
Cannot be ordered at this time.
E-Paper 10x2 Character Display
Retired LCD-10150
24.95 1   
Cannot be ordered at this time.
SparkFun E-Paper Breakout
Retired BOB-10304
14.95 1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
Tilt-a-Whirl Breakout - RPI-1031
Retired SEN-10621
4.95 1   
Cannot be ordered at this time.
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
3.5 1   
PICAXE 18 Pin Standard Project Board
Retired DEV-08330
9.95 1   
Cannot be ordered at this time.
SparkFun USB Programmer for PICAXE
Retired PGM-09260
14.95 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
3.5 1   
Total: 398.75