Tyler Hackaclock

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
4.95 1   
RF Link Transmitter - 434MHz
In stock WRL-10534
3.95 1   
Vibration Motor
In stock ROB-08449
4.95 1   
Voltage Regulator - 5V
In stock COM-00107
0.95 1   
Coin Cell Battery - 24.5mm (Rechargeable CR2450)
Out of stock PRT-10319
2.95 1   
Total: 17.75