5 day Class

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breakout Board for XBee Module
In stock BOB-08276
47.88
You save:
5.22 (10%)
18   
2mm 10pin XBee Socket
In stock PRT-08272
32.4
You save:
3.6 (10%)
36   
XBee Explorer USB
Retired WRL-08687
404.28
You save:
44.82 (10%)
18   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
95.76
You save:
10.44 (10%)
36   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
80.28
You save:
8.82 (10%)
18   
SparkFun Inventor's Kit for Arduino (Old Stock)
Retired KIT-10173
1295.28
You save:
143.82 (10%)
18   
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
647.28
You save:
71.82 (10%)
18   
SparkFun GPS Shield
In stock GPS-10710
242.28
You save:
26.82 (10%)
18   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
30.96
You save:
3.24 (9%)
36   
Jumper Wires Standard 7" M/M Pack of 30
In stock PRT-11026
80.28
You save:
8.82 (10%)
18   
Break Away Headers - Straight
In stock PRT-00116
24.3
You save:
2.7 (10%)
18   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
In stock WRL-08665
898.2 36   
USB Mini-B Cable - 6 Foot
Out of stock CAB-00598
31.68
You save:
3.42 (10%)
18   
Total: 3910.86