Shazbot

by Oceanstate8

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LiPoly Charger - Single Cell 3.7-7V Input
Retired PRT-00726
16.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Mini Button Pad PCB
Retired COM-08963
0.95 1   
Cannot be ordered at this time.
Mini Button Pad Set - Black
Retired COM-08997
4.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode (25 pack)
Retired COM-09852
21.95 1   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
Practical Arduino
Retired BOK-09613
39.95 1   
Cannot be ordered at this time.
65 Channel SUP500F 10Hz GPS Receiver with Smart Antenna
Retired GPS-09758
59.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Power Supply - Digital Single Output DC 18V/3A
Retired TOL-09293
149.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Wall Charger - 5V USB
Retired TOL-10214
1.95 1   
Cannot be ordered at this time.
Total: 376.85