bill

by Member #120952

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - RGB Clear Common Anode (25 pack)
Retired COM-10819
21.95 1   
Cannot be ordered at this time.
TLC 5940 - PWM Driver
Retired COM-10136
23.8 4   
Cannot be ordered at this time.
WS2801 Breakout
Retired BOB-10504
19.8 4   
Cannot be ordered at this time.
2x5 Pin Shrouded Header
In stock PRT-08506
17.5 10   
Solder - 20' Sample (0.032") Special Blend
Retired TOL-10241
8.95 1   
Cannot be ordered at this time.
Solder - 20' Sample (0.020") Special Blend
Retired TOL-10240
10.95 1   
Cannot be ordered at this time.
Hobby Knife Replacement Blades
Retired TOL-10325
1.95 1   
Cannot be ordered at this time.
Hobby Knife
Only 4 left! TOL-09200
3.5 1   
Classic Trio
Retired TOL-00069
4.95 1   
Cannot be ordered at this time.
Smart SMD Tester
In stock TOL-10829
29.95 1   
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
Retired PRT-10965
5.7 6   
Cannot be ordered at this time.
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
5.5 10   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
4.5 10   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
35 10   
LED - RGB Diffused Common Cathode
In stock COM-09264
22.5 10   
Tool Kit - Screwdriver and Bit Set
Only 11 left! TOL-10865
10.95 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
0.55 1   
ZIF Socket 40-Pin 0.6"
Retired PRT-09176
3.95 1   
Cannot be ordered at this time.
2x3 Pin Shrouded Header
In stock PRT-10877
1.75 1   
Total: 308.15