Product | Subtotal | Qty | |
---|---|---|---|
Serial Enabled 16x2 LCD - Red on Black 5V
LCD-09394 |
99.8 |
4
Cannot be ordered at this time. |
|
Serial Enabled 16x2 LCD - White on Black 5V
LCD-09395 |
119.8 |
4
Cannot be ordered at this time. |
|
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTGFX) (Sale)
LCD-10089 |
113.9 |
2
Cannot be ordered at this time. |
|
MicroRax - Medium Kit
PRT-10810 |
214.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
17.5 | 10 | |
Break Away Male Headers - Right Angle
PRT-00553 |
22.5 | 10 | |
DIP Sockets Solder Tail - 8-Pin
PRT-07937 |
5.5 | 10 | |
DIP Sockets Solder Tail - 18-Pin 0.3"
PRT-07940 |
5 |
10
Cannot be ordered at this time. |
|
DIP Sockets Solder Tail - 16-Pin 0.3"
PRT-07938 |
5 | 10 | |
DIP Sockets Solder Tail - 24-Pin 0.6"
PRT-09095 |
5 |
10
Cannot be ordered at this time. |
|
Jumper Wire - 0.1", 6-pin, 6"
PRT-10371 |
16 | 10 | |
Jumper Wire - 0.1", 6-pin, 12"
PRT-10376 |
42 | 20 | |
Jumper Wire - 0.1", 4-pin, 4"
PRT-10364 |
10.5 | 10 | |
Hakko FX888 Soldering Station
TOL-10553 |
199.9 |
2
Cannot be ordered at this time. |
|
Solder - 1/4lb Spool (0.020") Special Blend
TOL-10242 |
32.5 | 1 | |
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 | |
Soldering Tip - Hakko - Conical (T18-B)
TOL-10721 |
15.9 |
2
Cannot be ordered at this time. |
|
Flash Memory - microSD 1GB
COM-08163 |
69.5 |
10
Cannot be ordered at this time. |
|
USB to RS232 Converter
CAB-10270 |
13.9 |
2
Cannot be ordered at this time. |
|
Open Logic Sniffer - Probe Cable Kit
TOL-10086 |
19.9 |
2
Cannot be ordered at this time. |
|
Polar Heart Rate Monitor Interface
SEN-08661 |
59.95 |
1
Cannot be ordered at this time. |
|
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
WRL-08742 |
227.7 |
6
Cannot be ordered at this time. |
|
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
249.5 |
10
Cannot be ordered at this time. |
|
9V Snap Connector
PRT-00091 |
17.5 | 10 | |
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
11 | 4 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
59.5 |
10
Cannot be ordered at this time. |
|
100MHz Digital Storage Oscilloscope - ADS1102C
TOL-10806 |
399.95 |
1
Cannot be ordered at this time. |
|
Total: 2060.65 |