Jason McHugh's Wish List

by Member #279438

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
FemtoBuck LED Driver
Retired COM-12937
15.9 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
3.15 3   
JST Vertical Connector
In stock PRT-08613
2.85 3   
Jumper Wire - JST Black Red
In stock PRT-08670
3.15 3   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
3.15 3   
JST Jumper 2 Wire Assembly
In stock PRT-09914
3.15 3   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
2.85 3   
LED - 3W Aluminum PCB (5 Pack, Warm White)
In stock COM-13104
8.95 1   
LED - 3W Aluminum PCB (5 Pack, Blue)
Retired COM-13107
7.95 1   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Red)
Retired COM-13106
7.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Heating Pad - 5x15cm
In stock COM-11289
5.5 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
Multi-Chassis - 4WD Kit (Basic)
Retired ROB-12089
30
You save:
7.5 (20%)
1   
Cannot be ordered at this time.
DC Barrel Jack - Panel Mount
Retired PRT-10785
11.85 3   
Cannot be ordered at this time.
Rocker Switch - Medium
Retired COM-10727
2 4   
Cannot be ordered at this time.
SparkFun Coulomb Counter Breakout - LTC4150
In stock BOB-12052
16.5 1   
Total: 150.15